NEW: The new size 71 smooth surface motors are available in three power classes: 0.12 kW, 0.18 kW and 0.25 kW. IE3 efficiency level guarantees resource-saving operation. Thanks to their aluminum housing (protection class IP66), the motors are protected against corrosion.